E 91/32 PV1500e
E 91/32 PV1500e
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E 91/32 PV1500e

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection and Safety Devices
  5. Cylindrical Fuse Holders and Fuse Switch Disconnectors
- Show Less..
No label translation
General Information
Extended Product Type:
E 91/32 PV1500e
Product ID:
2CSM202041R1801
EAN:
8012542020417
Catalog Description:
E91/32 PV1500e Fuse holder
Long Description:
E 91/32 PV 1500 is a fuseholder for overcurrent and short circuit protection in PV applications
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Poles:
1P
Tightening Torque:
2-2.5 N·m
Fuse Type:
gPV
Lock Type:
Non Padlockable
Material of Conductor:
Copper
Remarks:
For use with CU only 60°C, 75°C or 90°C wire
Shock and Vibration Withstand acc. to IEC 61373:
Category 1, Class B
Number of Batteries:
0
Connecting Capacity:
Stranded 0.75…25 mm²

Rigid 0.75…25 mm²
Fuse Size:
10x85 mm
Operating Humidity (RHamb):
max. 90% at +20 °C

50% at max. +40 °C
Fuse System:
Cylindrical
Electrical
Rated Voltage (Ur):
1500 V DC
Rated Insulation Voltage (Ui):
1 kV
Rated Current (In):
32 A
Power Loss:
Total 6 W
Technical UL/CSA
Connecting Capacity UL/CSA:
Stranded 14…10 AWG

Rigid 14…6 AWG
Tightening Torque UL/CSA:
18-22 in·lb
Material Compliance
RoHS Declaration:
9AKK107492A3751
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211115
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -5…85 °C

Storage -25…85 °C
Degree of Protection:
IP20
Resistance to Vibrations:
1 mm 2 … 13 Hz
Resistance to Shock acc. to IEC 60068-2-27:
15g 18 shocks 11 ms
Dimensions
Width in Number of Modular Spacings:
1.3
Product Net Width:
22.5 mm
Product Net Height:
134 mm
Product Net Depth / Length:
65 mm
Product Net Weight:
80 g
Built-In Depth (t2):
65 mm
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
72 mm
Package Level 1 Height:
143 mm
Package Level 1 Depth / Length:
123 mm
Package Level 1 Gross Weight:
420 g
Package Level 1 EAN:
8012542020417
Package Level 2 EAN:
8012542020424
Ordering
Minimum Order Quantity:
5 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107492A3751
UL Certificate:
9AKK108467A0348
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CSC444002B0204
External Classifications and Standards
ETIM 8:
EC002705 - Holder for cylindrical fuse
ETIM 9:
EC002705 - Holder for cylindrical fuse
UNSPSC:
39121624
eClass:
V11.0 : 27142121
IDEA Granular Category Code (IGCC):
4972 >> Fuse holder
Object Classification Code:
F
Standards:
IEC 60269-1

UL 4248-19
Certification Agency:
CCC
Standardization Body:
UL
Accessories
No downloads available
There are no related links available
6.3.0.53655