E 91/32 PV1500e
2CSM202041R1801
8012542020417
Fuse holder
E 91/32 PV 1500 is a fuseholder for overcurrent and short circuit protection in PV applications
1500 V DC
1 kV
32 A
6 W
1P
2-2.5 N·m
gPV
Non Padlockable
DIN-Rail
Copper
For use with CU only 60°C, 75°C or 90°C wire
Category 1, Class B
0
Stranded 0.75…25 mm²
Rigid 0.75…25 mm²
10x85 mm
max. 90% at +20 °C
50% at max. +40 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211115
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -5…85 °C
Storage -25…85 °C
IP20
1 mm 2 … 13 Hz
15g 18 shocks 11 ms
Stranded 14…10 AWG
Rigid 14…6 AWG
18-22 in·lb
1.3
22.5 mm
134 mm
65 mm
80 g
box 5 piece
72 mm
143 mm
123 mm
420 g
5 piece
EC002705 - Holder for cylindrical fuse
39121624
V11.0 : 27142121
4972 >> Fuse holder
F
IEC 60269-1
UL 4248-19
CCC
UL