RHE_EM T4-T5 F/P EMER. RETURNED
RHE_EM T4-T5 F/P EMER. RETURNED
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RHE_EM T4-T5 F/P EMER. RETURNED

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
RHE_EM T4-T5 F/P EMER. RETURNED
Product ID:
1SDA054930R1
EAN:
8015644560522
Catalog Description:
RHE_EM T4-T5 F/P EMER. RETURNED
Long Description:
ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN T4-T5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT5VD-RY
E-Number (Finland):
3642486
EAN:
8015644560522
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.6 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
125 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
485 mm
Package Level 1 Gross Weight:
0.8 kg
Package Level 1 EAN:
8015644560522
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T4, T5
Suitable for Product Class:
SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000436R0612
External Classifications and Standards
ETIM 9:
EC000229 - Handle for power circuit breaker
ETIM 10:
EC000229 - Handle for power circuit breaker
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370414
No downloads available
There are no related links available
6.3.0.53655