RHE_EM T4-T5 F/P EMER. RETURNED
1SDA054930R1
8015644560522
ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN T4-T5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5VD-RY
3642486
1 piece
85389099
0.6 kg
125 mm
120 mm
485 mm
0.8 kg
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
IEC
EC000229 - Handle for power circuit breaker
Q
39120000
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370414