IS2-ZN6000
ZN6000
8015646773128
Control and Automation Board W 400 mm H 1400 mm D 300 mm
N.2 plinth flanges 100x600mm HxW
Base front/back
IS2 Enclosures for Automation
Control and Automation Board
6. Flanges
5B5B30B330
Blind flanges front/back/side H=100 mm
ETIM
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
105 mm
63 mm
620 mm
1.894 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
115 mm
65 mm
630 mm
2.084 kg
1 piece
EC000721 - Base/base element (enclosure/cabinet)
V11.1 : 27182003
See code for structure