IS2-ZN3000
ZN3000
8015646772596
Control and Automation Board W 600 mm H 1400 mm D 300 mm
N.2 plinth flanges 100x300mm HxW
Base front/back
IS2 Enclosures for Automation
Control and Automation Board
6. Flanges
5B5B30B330
Blind flanges front/back/side H=100 mm
ETIM
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
105 mm
63 mm
320 mm
0.941 kg
300 mm
1400 mm
1600 mm
600 mm
800 mm
1000 mm
1 piece
115 mm
65 mm
330 mm
1.035 kg
EC000721 - Base/base element (enclosure/cabinet)
V11.1 : 27182003
See code for structure