IS2-ZN1020
ZN1020
8015646773227
Control and Automation Board W 400 mm H 1400 mm D 300 mm
N.2 intermediate angle H=100mm
Base front/back
IS2 Enclosures for Automation
Control and Automation Board
7. Plinth
5B5B30B330
Additional Plinth H=100 mm
ETIM
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
135 mm
100 mm
235 mm
2.38 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
135.000 mm
125.000 mm
235.000 mm
2.380 kg
1 piece
EC000721 - Base/base element (enclosure/cabinet)
V11.1 : 27182003
U
See code for structure