IS2-ZN1000
ZN1000
8015646772589
Control and Automation Board W 400 mm H 1400 mm D 300 mm
N.2 plinth flanges 100x1000mm HxW
Base front/back
IS2 Enclosures for Automation
Control and Automation Board
6. Flanges
Kit
Pre assembled
5B5B30B330
Pickled steel sheet
Blind flanges front/back/side H=100 mm
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
105 mm
63 mm
1020 mm
3.166 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
1 piece
115 mm
65 mm
1030 mm
3.483 kg
EC000721 - Base/base element (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182003
See code for structure