SR2-SRN8625K
SRN8625K
8015646753458
ENCLOSURE BL.DOOR+PLATE800X600X250 7035
Enclosure with blind door + back plate 800x600x250mm (HxWxD)
SR2
2
4
Door
Type3R
Single
Galvanized steel
Opaque
Yes
Powder coating
Steel
RAL 7035 - Light Grey
Grey
100
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Grounded (Class I)
25
600 mm
800 mm
250 mm
31 kg
182 mm
Cabinet Plate 1.2 mm
Door Plate 1.2 mm
box 1 piece
0.620 m
0.270 m
0.820 m
31.500 kg
1 piece
EC000058 - Empty cabinet
V11.0 : 27142408
U