SR2-SRN6425K
SRN6425K
8015646753373
ENCLOSURE BL.DOOR+PLATE600X400X250 7035
Enclosure with blind door + back plate 600x400x250mm (HxWxD)
SR2
2
3
Door
Type3R
Single
Galvanized steel
Opaque
Yes
Powder coating
Steel
RAL 7035 - Light Grey
Grey
42
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Grounded (Class I)
14
400 mm
600 mm
250 mm
14.1 kg
182 mm
Cabinet Plate 1.2 mm
Door Plate 1.2 mm
box 1 piece
0.415 m
0.273 m
0.630 m
14.600 kg
1 piece
EC000058 - Empty cabinet
V11.0 : 27142408
U