SR2-SRN6420VK
SRN6420VK
8015646753656
ENCLOSURE GLASS DOOR 600X400X200 7035
Enclosure with glazed door 600x400x200mm (HxWxD)
SR2
2
Door
Type3R
Single
Galvanized steel
Transparent
Yes
Powder coating
Steel
RAL 7035 - Light Grey
Grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Grounded (Class I)
400 mm
600 mm
200 mm
11 kg
132 mm
Cabinet Plate 1.2 mm
Door Plate 1.2 mm
box 1 piece
0.415 m
0.220 m
0.620 m
11.500 kg
1 piece
EC000058 - Empty cabinet
V11.0 : 27142408
U