SR2-SRN4420K
SR2-SRN4420K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SR2-SRN4420K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - No Stacking / No Joining
  6. SR2
- Show Less..
No label translation
General Information
Extended Product Type:
SR2-SRN4420K
Product ID:
SRN4420K
EAN:
8015646753250
Catalog Description:
ENCLOSURE BL.DOOR+PLATE400X400X200 7035
Long Description:
Enclosure with blind door + back plate 400x400x200mm (HxWxD)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A6068
Technical
Suitable for Product Class:
SR2
Number of Flange Openings:
2
Cover Plate Type:
Door
Enclosure Type NEMA:
Type3R
Door Type:
Single
Construction Material:
Galvanized steel
Door Surface Finishing:
Opaque
Accessories Available:
Yes
Design
Surface Finishing:
Powder coating
Housing Material:
Steel
RAL Number:
RAL 7035 - Light Grey
Color:
Grey
Material Compliance
RoHS Information:
9AKK108468A2382
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP65
Protection Class:
Grounded (Class I)
Environmental Information:
1STC804013D0203
Dimensions
Product Net Width:
400 mm
Product Net Height:
400 mm
Product Net Depth / Length:
200 mm
Product Net Weight:
9.5 kg
Built-In Depth (t2):
132 mm
Thickness:
Cabinet Plate 1.2 mm

Door Plate 1.2 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.418 m
Package Level 1 Height:
0.225 m
Package Level 1 Depth / Length:
0.425 m
Package Level 1 Gross Weight:
9.900 kg
Package Level 1 EAN:
8015646753250
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108468A2382
Installation
Instructions and Manuals:
1STM6041230001
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000058 - Empty cabinet
ETIM 9:
EC000058 - Empty cabinet
eClass:
V11.0 : 27142408
Object Classification Code:
U
Accessories
No downloads available
There are no related links available
6.3.0.53655