SR2-SRN3315K
SRN3315K
8015646753175
ENCLOSURE BL.DOOR+PLATE300X300X150 7035
Enclosure with blind door + back plate 300x300x150mm (HxWxD)
SR2
2
Door
Type3R
Single
Galvanized steel
Opaque
Yes
Powder coating
Steel
RAL 7035 - Light Grey
Grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Grounded (Class I)
300 mm
150 mm
5.25 kg
82 mm
Cabinet Plate 1.2 mm
Door Plate 1.2 mm
box 1 piece
0.310 m
0.170 m
0.320 m
5.800 kg
1 piece
EC000058 - Empty cabinet
V11.0 : 27142408
U