SR2-SRN10830K
SRN10830K
8015646753557
ENCLOSURE BL.DOOR+PLATE1000X800X300 7035
Enclosure with blind door + back plate 1000x800x300mm (HxWxD)
SR2
2
Door
Type3R
Single
Galvanized steel
Opaque
Yes
Powder coating
Steel
RAL 7035 - Light Grey
Grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP65
Grounded (Class I)
800 mm
1000 mm
300 mm
50 kg
232 mm
Cabinet Plate 1.2 mm
Door Plate 1.2 mm
box 1 piece
0.820 m
0.340 m
1.030 m
50.500 kg
1 piece
EC000058 - Empty cabinet
V11.0 : 27142408
U