VH800
SK829070-F
7320500019375
VH800 Mechanical Interlock Unit
Mechanical interlock for two horizontally mounted contactors designed to prevent one of the contactors from closing while the other contactor is closed
1 piece
85389099
580 mm
40 mm
295 mm
6 kg
EH370
EH550
EH700
EH800
EHDB800
EHDB960
EK370
EK550
EK1000
Block Contactors
Mechanical Interlock Unit
No declaration needed
Business To Business
Product Not in WEEE Scope
box 1 piece
586 mm
62 mm
6.1 kg
R
EC001044 - Mechanic interlock for switch
V11.0 : 27371303
39122221
5219 >> Switch part or accessory
3214360