VH800
VH800
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

VH800

SK829070-F
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
VH800
Product ID:
SK829070-F
EAN:
7320500019375
Catalog Description:
VH800 Mechanical Interlock Unit
Long Description:
Mechanical interlock for two horizontally mounted contactors designed to prevent one of the contactors from closing while the other contactor is closed
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
1SFC380019-89
Dimensions
Product Net Width:
580 mm
Product Net Depth / Length:
40 mm
Product Net Height:
295 mm
Product Net Weight:
6 kg
Technical
Suitable For:
EH370

EH550

EH700

EH800

EHDB800

EHDB960

EK370

EK550

EK1000
Suitable for Product Class:
Block Contactors
Product Name:
Mechanical Interlock Unit
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
N/A
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
586 mm
Package Level 1 Depth / Length:
62 mm
Package Level 1 Height:
295 mm
Package Level 1 Gross Weight:
6.1 kg
Package Level 1 EAN:
7320500019375
External Classifications and Standards
Object Classification Code:
R
ETIM 7:
EC001044 - Mechanic interlock for switch
ETIM 8:
EC001044 - Mechanic interlock for switch
ETIM 9:
EC001044 - Mechanic interlock for switch
eClass:
V11.0 : 27371303
UNSPSC:
39122221
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
E-Number (Norway):
3214360
E-Number (Sweden):
3214360
No downloads available
There are no related links available
6.3.0.53655