CAL16-11D
CAL16-11D
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAL16-11D

SK829002-D
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
- Show Less..
No label translation
General Information
Extended Product Type:
CAL16-11D
Product ID:
SK829002-D
EAN:
7320500029695
Catalog Description:
CAL16-11D Auxiliary Contact Block
Long Description:
2 pole screw type right outer side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - SGRL4414
Country or Territory of Origin:
Sweden
Product Sales Status:
Active
Supplier Information - USINY
Lead Time:
35 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
5309660-30
Dimensions
Product Net Width:
12.5 mm
Product Net Depth / Length:
70 mm
Product Net Height:
68 mm
Product Net Weight:
0.05 kg
Technical
Rated Frequency (f):
Supply Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 1 A

(690 V) 1 A

(24 / 127 V) 6 A

(220 / 240 V) 6 A

(380 / 400 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(48 V) 6 A

(72 V) 4 A

(125 V) 1.8 A

(250 V) 0.6 A
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 100 A

for 1 s 50 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
Minimum Switching Capacity:
0.25 VA/ 12 V / 5 mA
Power Loss:
at Rated Operating Conditions per Pole 0.2 W
Degree of Protection:
IP20
Suitable For:
EH175

EH210

EH260

EH300

EH370

EH450

EH550

EH700

EH800

EH1200

EHDB220

EHDB280

EHDB360

EHDB520

EHDB650

EHDB800

EHDB960

EK110

EK150

EK175

EK210

EK370

EK550

EK1000
Suitable for Product Class:
Block Contactors
Product Name:
Auxiliary Contact Block
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
CQC2012010304553193
Declaration of Conformity - CCC:
2020980304001516
Declaration of Conformity - CE:
2CMT2015-005448
Declaration of Conformity - UKCA:
2CMT2020-006119
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
18 mm
Package Level 1 Gross Weight:
0.06 kg
Package Level 1 EAN:
7320500029695
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3846772
No downloads available
There are no related links available
6.3.0.53655