CAL16-11C
CAL16-11C
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAL16-11C

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Service
  1. Parts & Services
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Service
  6. Spares and Consumables
- Show Less..
No label translation
General Information
Extended Product Type:
CAL16-11C
Product ID:
SK829002-C
EAN:
7320500040294
Catalog Description:
CAL16-11C Auxiliary Contact Block
Long Description:
2 pole screw type left outer side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - ESATD001
Configuration Only:
No
Country or Territory of Origin:
Sweden
Lead Time:
999 day
Made To Order:
No
Product Sales Status:
Inactive
Quote Only:
Yes
Warranty Return:
Product under warranty must be returned
Supplier Information - FIPSE
Lead Time:
999 day
Country or Territory of Origin:
Sweden
Supplier Information - SELOGR
Country or Territory of Origin:
Sweden
Lead Time:
43 day
Product Availability Class:
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Supplier Information - SGRL4414
Country or Territory of Origin:
Sweden
Lead Time:
1 day
Product Availability Class:
Immediately from stock
Product Sales Status:
Active
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85369010
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
5309660-30
Dimensions
Product Net Width:
12.5 mm
Product Net Depth / Length:
70 mm
Product Net Height:
68 mm
Product Net Weight:
0.05 kg
Technical
Rated Frequency (f):
Supply Circuit 50 / 60 Hz
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
Rated Operational Current AC-15 (Ie):
(500 V) 1 A

(690 V) 1 A

(24 / 127 V) 6 A

(220 / 240 V) 6 A

(380 / 400 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 6 A

(48 V) 6 A

(72 V) 4 A

(125 V) 1.8 A

(250 V) 0.6 A
Short-Circuit Protective Devices:
Auxiliary Circuit - gG Type Fuses 10 A
Rated Short-time Withstand Current Low Voltage (Icw):
for 0.1 s 100 A

for 1 s 50 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
Minimum Switching Capacity:
0.25 VA/ 12 V / 5 mA
Power Loss:
at Rated Operating Conditions per Pole 0.2 W
Degree of Protection:
IP20
Suitable For:
EH175

EH210

EH260

EH300

EH370

EH450

EH550

EH700

EH800

EH1200

EHDB220

EHDB280

EHDB360

EHDB520

EHDB650

EHDB800

EHDB960

EK110

EK150

EK175

EK210

EK370

EK550

EK1000
Suitable for Product Class:
Block Contactors
Product Name:
Auxiliary Contact Block
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
CQC2012010304553193
Declaration of Conformity - CCC:
2020980304001516
Declaration of Conformity - CE:
2CMT2015-005448
Declaration of Conformity - UKCA:
2CMT2020-006119
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Height:
18 mm
Package Level 1 Gross Weight:
0.06 kg
Package Level 1 EAN:
7320500040294
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3846771
No downloads available
There are no related links available
6.3.0.53655