CAL16-11C
SK829002-C
7320500040294
CAL16-11C Auxiliary Contact Block
2 pole screw type left outer side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
No
Sweden
999 day
Inactive
Yes
Product under warranty must be returned
43 day
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
1 day
Immediately from stock
Active
1 piece
85369010
12.5 mm
70 mm
68 mm
0.05 kg
Supply Circuit 50 / 60 Hz
acc. to IEC 60947-5-1, Θ = 40 °C 16 A
(500 V) 1 A
(690 V) 1 A
(24 / 127 V) 6 A
(220 / 240 V) 6 A
(380 / 400 V) 4 A
(24 V) 6 A
(48 V) 6 A
(72 V) 4 A
(125 V) 1.8 A
(250 V) 0.6 A
Auxiliary Circuit - gG Type Fuses 10 A
for 0.1 s 100 A
for 1 s 50 A
acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
0.25 VA/ 12 V / 5 mA
at Rated Operating Conditions per Pole 0.2 W
IP20
EH175
EH210
EH260
EH300
EH370
EH450
EH550
EH700
EH800
EH1200
EHDB220
EHDB280
EHDB360
EHDB520
EHDB650
EHDB800
EHDB960
EK110
EK150
EK175
EK210
EK370
EK550
EK1000
Block Contactors
Auxiliary Contact Block
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
100 mm
18 mm
0.06 kg
K
EC000041 - Auxiliary contact block
39121522
4743 >> Auxiliary contact block
3846771