EK1000-40-11 220-230V 50Hz / 240V 60Hz
EK1000-40-11 220-230V 50Hz / 240V 60Hz
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

EK1000-40-11 220-230V 50Hz / 240V 60Hz

SK827044-AL
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Block Contactors
  6. EH and EK Contactors
  7. EK1000
- Show Less..
No label translation
General Information
Extended Product Type:
EK1000-40-11 220-230V 50Hz / 240V 60Hz
Product ID:
SK827044-AL
EAN:
7320500194249
Catalog Description:
EK1000-40-11 220-230V 50Hz / 240V 60Hz Contactor
Long Description:
A 4-pole Contactor suitable for Distribution and Rail way applications AC and DC switching. Operated with control voltage, versions from 24….690 AC, 50/60 Hz and 24-220 V DC
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
5309660-30
Dimensions
Product Net Width:
270 mm
Product Net Depth / Length:
225.5 mm
Product Net Height:
272 mm
Product Net Weight:
15.8 kg
Technical
Number of Main Contacts NO:
4
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
1
Number of Auxiliary Contacts NC:
1
Number of Poles:
4P
Rated Operational Voltage:
Main Circuit 1000 V
Conventional Free-air Thermal Current (Ith):
acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 1000 A
Rated Operational Current AC-1 (Ie):
(1000 V) 40 °C 1000 A

(1000 V) 60 °C 800 A

(1000 V) 70 °C 720 A

(690 V) 40 °C 1000 A

(690 V) 55 °C 800 A

(690 V) 60 °C 800 A

(690 V) 70 °C 720 A
Rated Short-time Withstand Current Low Voltage (Icw):
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 6400 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 1200 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 3400 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 6800 A

at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 4400 A
Rated Insulation Voltage (Ui):
acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Maximum Electrical Switching Frequency:
(AC-1) 300 cycles per hour
Mechanical Durability:
5 million
Maximum Mechanical Switching Frequency:
3600 cycles per hour
Coil Operating Limits:
(acc. to IEC 60947-4-1)  Uc (at θ ≤ 70 °C)
Rated Control Circuit Voltage (Uc):
50 Hz 220 ... 230 V

60 Hz 240 V
Coil Consumption:
Holding at Max. Rated Control Circuit Voltage 50 Hz 125 V·A

Holding at Max. Rated Control Circuit Voltage 60 Hz 140 V·A

Pull-in at Max. Rated Control Circuit Voltage 50 Hz 3500 V·A

Pull-in at Max. Rated Control Circuit Voltage 60 Hz 4000 V·A
Power Loss:
at Rated Operating Conditions per Pole 80 W
Operate Time:
Between Coil De-energization and NC Contact Closing 10 ... 20 ms

Between Coil De-energization and NO Contact Opening 13 ... 23 ms

Between Coil Energization and NC Contact Opening 25 ... 55 ms

Between Coil Energization and NO Contact Closing 30 ... 60 ms
Degree of Protection:
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
Connecting Terminals (delivered in open position) Main Poles:
Flat type c/w screws and bolts
Terminal Type:
Main Circuit: Bars
Product Name:
Block Contactor
Environmental
Ambient Air Temperature:
Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 55 °C

Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C

Close to Contactor for Storage -50 ... 70 °C
Maximum Operating Altitude Permissible:
Without Derating 3000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
No declaration needed
SCIP:
694def48-96d5-4aca-89fd-a8a123d3933e Bulgaria
Simplified SCIP:
145323eb-bd73-43ef-81b8-205d1ebaef82 France

24d88e28-f4a8-4bc5-a7a9-ead58c8d1a96 Italy

305c0d58-8566-48ee-a6ba-0c941e651cc6 Germany

466d0735-bab0-45d6-ad2a-fc557fc319d6 Germany

4e32d6b5-77f8-408f-87b7-8ec28fdbd6ca Belgium

526b31e3-5d26-4dc2-a83a-679d792ec9b2 Hungary

64ac9452-7166-4bf1-9afc-a9fb7b6c1669 Poland

66f8630a-1896-412d-8bcc-74a9bb88a191 Sweden

6f92db1d-8a95-488a-8952-0d71ed61b10e France

7382e37d-5266-4163-b48c-cbcdd7f04baa Germany

749d8027-345c-4b81-b59e-707391325ed7 Portugal

78be4b69-8bd6-4640-bcf0-565d06ce51d3 Norway

7af8a190-5e7d-4b0a-bee6-e0bb60874cfb Czech Republic

82768028-9720-40ef-84b1-a25d4c7fca55 Estonia

9edfd9f6-cc31-4fe5-ba51-0cd6ce97eb25 Belgium

adbbd031-a514-468e-a1a5-1c5463b3acdc Greece

ae3f4ccb-3b59-48f8-a212-9897f160cac1 Finland

b21d5bc0-5d89-455c-8a90-f597aab7aeef Poland

b68f392f-3bb0-42db-adc2-3df5a1c35e3a Denmark

b8afcdf4-bd81-406b-9d9b-28889f48bdef Germany

bb339e83-8b9a-4e31-9d6e-2d3c6569d65a Netherlands

bffffc5d-eb39-40a4-b074-e6545c5938b2 Spain

c0b4e06d-021a-41b0-9897-507abf387ccd Germany

c372366e-2677-42db-ae48-4ab694cbd985 Hungary

d5c026d3-c698-438d-8448-880fa5f7a510 Sweden

e0ace2d2-361f-4403-8ba0-6fae745b265a Croatia

ef5dfc72-ab2c-428b-addc-0b01079c92e1 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
CQC2003010304094983
Declaration of Conformity - CCC:
2020980304001285
Declaration of Conformity - CE:
2CMT2015-005442
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
317 mm
Package Level 1 Depth / Length:
373 mm
Package Level 1 Height:
234 mm
Package Level 1 Gross Weight:
17.5 kg
Package Level 1 EAN:
7320500194249
External Classifications and Standards
Object Classification Code:
Q
ETIM 7:
EC000066 - Power contactor, AC switching
ETIM 8:
EC000066 - Power contactor, AC switching
ETIM 9:
EC000066 - Power contactor, AC switching
eClass:
V11.0 : 27371003
UNSPSC:
39121529
IDEA Granular Category Code (IGCC):
4755 >> Contactors
No downloads available
There are no related links available
6.3.0.53655