Legend plate for potentiometer, 48.5x44,5mm, scale 0-10
Legend plate for potentiometer, 48.5x44,5mm, scale 0-10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Legend plate for potentiometer, 48.5x44,5mm, scale 0-10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
Legend plate for potentiometer, 48.5x44,5mm, scale 0-10
Product ID:
SK615562-88
EAN:
7320500558003
Catalog Description:
Legend plate for potentiometer, 48.5x44,5mm, scale 0-10 Legend Plate
Long Description:
Legend plate for potentiometer, 48.5x44,5mm, scale 0-10
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Product Main Type:
Accessories
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SFC151791F0001
Dimensions
Product Net Width:
0.049 m
Product Net Depth / Length:
0.001 m
Product Net Height:
0.045 m
Product Net Weight:
0.002 kg
Technical
Accessory Type:
Legend plates
Color:
Aluminum
Suitable For:
MT
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Material:
Aluminum
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Information:
2CMT2022-006498
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
2CMT2019-005805
Declaration of Conformity - UKCA:
2CMT2020-006121
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.01 m
Package Level 1 Gross Weight:
0.023 kg
Package Level 1 EAN:
7320500240052
External Classifications and Standards
eClass:
V11.0 : 27371224
E-Number (Finland):
2325697
E-Number (Sweden):
3716266
ETIM 6:
EC000621 - Legend plate for control circuit devices
ETIM 7:
EC000621 - Legend plate for control circuit devices
ETIM 8:
EC000621 - Legend plate for control circuit devices
ETIM 9:
EC000621 - Legend plate for control circuit devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
S
UNSPSC:
39122221
No downloads available
There are no related links available
6.3.0.53655