Legend plate for potentiometer, 29,6x44,5mm, scale
Legend plate for potentiometer, 29,6x44,5mm, scale
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Legend plate for potentiometer, 29,6x44,5mm, scale

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
Legend plate for potentiometer, 29,6x44,5mm, scale
Product ID:
SK615562-87
EAN:
7320500557990
Catalog Description:
Legend plate for potentiometer, 29,6x44,5mm, scale Legend Plate
Long Description:
Legend plate for potentiometer, 29,6x44,5mm, scale
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Product Main Type:
Accessories
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SFC151790F0001
Dimensions
Product Net Width:
0.03 m
Product Net Depth / Length:
0.001 m
Product Net Height:
0.039 m
Product Net Weight:
0.002 kg
Technical
Color:
Aluminum
Suitable For:
MT
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Material:
Aluminum
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
2CMT2019-005805
Declaration of Conformity - UKCA:
2CMT2020-006121
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.01 m
Package Level 1 Gross Weight:
0.023 kg
Package Level 1 EAN:
7320500240045
External Classifications and Standards
eClass:
V11.0 : 27371224
E-Number (Finland):
2339052
E-Number (Sweden):
3716265
ETIM 6:
EC000621 - Legend plate for control circuit devices
ETIM 7:
EC000621 - Legend plate for control circuit devices
ETIM 8:
EC000621 - Legend plate for control circuit devices
ETIM 9:
EC000621 - Legend plate for control circuit devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
S
UNSPSC:
39122221
No downloads available
There are no related links available
6.3.0.53655