70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop
70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop

SK615546-2
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Pilot Devices
  5. Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop
Product ID:
SK615546-2
ABB Type Designation:
LEGEND PLATE
EAN:
7320500557181
Catalog Description:
70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop Legend Plate
Long Description:
70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - SELOGR
Country or Territory of Origin:
Sweden
Lead Time:
0 day
Product Availability Class:
Price is valid until the current stock lasts. This item belongs to a product which is in the obsolete phase and no longer available. Please contact local product sales in order to find a replacing product
Ordering
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85389099
Product Main Type:
Accessories
Popular Downloads
Data Sheet, Technical Information:
1SFC151007C02__
Instructions and Manuals:
1SFC151011M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
1SFC151759F0001
EPLAN Data:
9AAC205589_EPLAN
Dimensions
Product Net Width:
0.07 m
Product Net Depth / Length:
0.001 m
Product Net Height:
0.07 m
Product Net Weight:
0.009 kg
Technical
Color:
Yellow
Device Marking:
Emergency Stop
Function:
Legend Plate Emergency Stop D=70mm
Suitable For:
MPET3

MPET4

MPEP3

MPEP4

MPEK3

MPEK4

MPMT3

MPMT4

MPMP3

MPMP4

CE3T

CE3P

CE3K1

CE4T

CE4P

CE4K1
Suitable for Product Class:
Pilot Devices
Environmental
Ambient Air Temperature:
Operation -25 ... +70 °C

Storage -40 ... +85 °C
Material:
Aluminum
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006479
RoHS Declaration:
2CMT2022-006498
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006523
WEEE Category:
Product Not in WEEE Scope
Certificates and Declarations
Declaration of Conformity - CE:
2CMT2019-005805
Declaration of Conformity - UKCA:
2CMT2020-006121
Container Information
Package Level 1 Units:
bag 10 piece
Package Level 1 Width:
0.11 m
Package Level 1 Depth / Length:
0.15 m
Package Level 1 Height:
0.01 m
Package Level 1 Gross Weight:
0.093 kg
Package Level 1 EAN:
7320500057490
External Classifications and Standards
eClass:
V11.0 : 27371224
E-Number (Finland):
2316395
E-Number (Sweden):
3714245
ETIM 6:
EC000621 - Legend plate for control circuit devices
ETIM 7:
EC000621 - Legend plate for control circuit devices
ETIM 8:
EC000621 - Legend plate for control circuit devices
ETIM 9:
EC000621 - Legend plate for control circuit devices
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
S
UNSPSC:
39122221
No downloads available
EPLAN Data Accessories
6.3.0.53655