B6-30-10-80
GJL1211001R8100
4013614150647
B6-30-10-80 Mini Contactor 220 ... 240 V AC - 3 NO - 0 NC - Screw Terminals
The B6-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
Germany
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
NOAAS001EXPU
1 piece
85365080
52.5 mm
46.7 mm
57.5 mm
0.175 kg
3
0
1
3P
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Auxiliary Circuit 690 V AC
Auxiliary Circuit 250 V DC
Main Circuit 690 V AC
Main Circuit 220 V DC
Control Circuit 400 Hz
Control Circuit 50 Hz
Control Circuit 60 Hz
Main Circuit 60 Hz
Main Circuit 50 Hz
Main Circuit DC
Main Circuit 20 A
(220 / 240 V) 40 °C 20 A
(220 / 240 V) 55 °C 16 A
(380 / 440 V) 40 °C 20 A
(380 / 440 V) 55 °C 16 A
(690 V) 40 °C 6 A
(690 V) 55 °C 6 A
(230 V) 55°C 9 A
(400 V) 55 °C 9 A
(500 V) 55 °C 6.5 A
(690 V) NO 55°C 3.5 A
(24 V) 4 A
(120 V) 4 A
(500 V) 2 A
(220 / 240 V) 4 A
(380 / 400 V) 3 A
(24 V) 2.5 A
(110 V) 0.7 A
(220 / 240 V) 0.4 A
(230 V) Three Phase 2.2 kW
(400 V) Three Phase 4 kW
(500 V) Three Phase 4 kW
(690 V) Three Phase, NO 3 kW
8 x Ie / AC-3
10 x Ie / AC-3
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 A
690 V
acc. to UL/CSA 600 V
Auxiliary Circuit 6 kV
Main Circuit 6 kV
(AC-1) 300 cycles per hour
(AC-15) 600 cycles per hour
(AC-3) 600 cycles per hour
(DC-1) 600 cycles per hour
(DC-13) 600 cycles per hour
(DC-3) 600 cycles per hour
Nr. Operations 10000000 cycle
Auxiliary Circuit 17 V
Auxiliary Circuit 5 mA
(acc. to IEC 60947-4-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
220 ... 240 V AC
Average Holding Value 50 Hz 3.5 V·A
Average Pull-in Value 50 Hz 3.5 V·A
at Rated Operating Conditions AC-1 per Pole 1 W
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Flexible with Ferrule 1/2x 1 ... 2.5 mm²
Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
Flexible 1/2x 1 ... 2.5 mm²
Rigid 1/2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
Main Circuit 9 mm
Auxiliary Circuit Terminals IP20
Control Circuit Terminals IP20
Main Circuit Terminals IP20
M3
Pozidriv 1
Auxiliary Circuit 0.8 ... 1.1 N·m
Control Circuit 0.8 ... 1.1 N·m
Main Circuit 0.8 ... 1.1 N·m
Screw Terminals
Mini Contactor
Main Circuit 600 V AC
(300 V AC) 12 A
(115 V AC) Single Phase 0.25 Hp
(200 V AC) Three Phase 1 Hp
(220 ... 240 V AC) Three Phase 2 Hp
(230 V AC) Single Phase 0.5 Hp
(440 ... 480 V AC) Three Phase 3 Hp
(550 ... 600 V AC) Three Phase 1 Hp
Stranded 1/2x 22-10 AWG
A600
Auxiliary Circuit 7 in·lb
Control Circuit 7 in·lb
Main Circuit 7 in·lb
(115 V AC) Single Phase 5.8 A
(200 V AC) Three Phase 4.8 A
(220 ... 240 V AC) Three Phase 6.8 A
(230 V AC) Single Phase 4.9 A
(440 ... 480 V AC) Three Phase 4.8 A
(550 ... 600 V AC) Three Phase 1.7 A
Operation -25 ... +55 °C
Storage -40 ... +80 °C
2000 m
11 ms Pulse 15g
5g 5 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 10 piece
115 mm
280 mm
54 mm
1.82 kg
4013614412677
Q
EC000066 - Power contactor, AC switching
V11.0 : 27371003
39121529
4761 >> Magnet contactor, AC-switching
3709109
4184000
3210024