CAF6-20N
GJL1201330R0008
4013614148422
CAF6-20N Auxiliary Contact 2NO/0NC screw terminal, front mounted
The CAF6-20N is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals
1 piece
85365080
47.5 mm
26.5 mm
29 mm
0.02 kg
0
2
2P
IEC/EN 60947-1
IEC/EN 60947-4-1
IEC/EN 60947-5-1
UL 60947-1
UL 60947-4-1
IEC 60335-2-40 A2L
Auxiliary Circuit 690 V AC
Auxiliary Circuit 250 V DC
Auxiliary Circuit 50 Hz
Auxiliary Circuit 60 Hz
Auxiliary Circuit DC
Auxiliary Circuit 6 A
(24 V) 4 A
(240 V) 4 A
(500 V) 2 A
(380 / 400 V) 3 A
(24 V) 1.5 A
(110 V) 0.4 A
(220 / 240 V) 0.04 A
gG Type Fuses 10 A
690 V
Auxiliary Circuit 6 kV
(AC-15) 600 cycles per hour
(DC-13) 600 cycles per hour
17 V
5 mA
at Rated Operating Conditions per Pole 0.27 W
Flexible with Ferrule 1/2x 1 ... 2.5 mm²
Flexible 1/2x 1 ... 2.5 mm²
Rigid 1/2x 1 ... 4 mm²
Auxiliary Circuit 9 mm
IP20
Auxiliary Circuit 0.8 ... 1.1 N·m
Screw Terminals
B6-30-01
BC6-30-01
B7-30-01
BC7-30-01
VB6-30-01
VBC6-30-01
VB7-30-01
VBC7-30-01
VB6A-30-01
VBC6A-30-01
VB7A-30-01
VBC7A-30-01
Mini Contactors
Auxiliary Contact
600 V AC
(600 V AC) 5 A
Stranded 1/2x 22-10 AWG
A600
Auxiliary Circuit 7 in·lb
Operation -25 ... +55 °C
Storage -40 ... +80 °C
2000 m
11 ms Pulse 15g
5g 5 ... 150 Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
box 10 piece
115 mm
280 mm
54 mm
0.24 kg
4013614412295
K
EC000041 - Auxiliary contact block
V11.0 : 27371302
39121522
4743 >> Auxiliary contact block
4184092