CAF6-20M
CAF6-20M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CAF6-20M

GJL1201330R0007
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Contactors
  5. Mini Contactors
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CAF6-20M
Product ID:
GJL1201330R0007
EAN:
4013614148392
Catalog Description:
CAF6-20M Auxiliary Contact 2NO/0NC screw terminal, front mounted
Long Description:
The CAF6-20M is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Czech Republic
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
167 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Czech Republic
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85365080
Popular Downloads
EPLAN Data:
9AAC166197_EPLAN
Data Sheet, Technical Information:
1SBC100214C0202
Instructions and Manuals:
2CDC102005M0101
Instructions and Manuals (Part 2):
2CDC102005M0101
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
47.5 mm
Product Net Depth / Length:
26.5 mm
Product Net Height:
29 mm
Product Net Weight:
0.02 kg
Dimension Diagram:
GJL1200446F0001
Technical
Number of Main Contacts NO:
0
Number of Main Contacts NC:
0
Number of Auxiliary Contacts NO:
2
Number of Auxiliary Contacts NC:
0
Number of Poles:
2P
Standards:
IEC/EN 60947-1

IEC/EN 60947-4-1

IEC/EN 60947-5-1

UL 60947-1

UL 60947-4-1

IEC 60335-2-40 A2L
Rated Operational Voltage:
Auxiliary Circuit 690 V AC

Auxiliary Circuit 250 V DC
Rated Frequency (f):
Auxiliary Circuit 50 Hz

Auxiliary Circuit 60 Hz

Auxiliary Circuit DC
Conventional Free-air Thermal Current (Ith):
Auxiliary Circuit 6 A
Rated Operational Current AC-15 (Ie):
(24 V) 4 A

(240 V) 4 A

(500 V) 2 A

(380 / 400 V) 3 A
Rated Operational Current DC-13 (Ie):
(24 V) 1.5 A

(110 V) 0.4 A

(220 / 240 V) 0.04 A
Short-Circuit Protective Devices:
gG Type Fuses 10 A
Rated Insulation Voltage (Ui):
690 V
Rated Impulse Withstand Voltage (Uimp):
Auxiliary Circuit 6 kV
Maximum Electrical Switching Frequency:
(AC-15) 600 cycles per hour

(DC-13) 600 cycles per hour
Minimum Switching Capacity:
17 V

5 mA
Power Loss:
at Rated Operating Conditions per Pole 0.27 W
Connecting Capacity Auxiliary Circuit:
Flexible with Ferrule 1/2x 1 ... 2.5 mm²

Flexible 1/2x 1 ... 2.5 mm²

Rigid 1/2x 1 ... 4 mm²
Wire Stripping Length:
Auxiliary Circuit 9 mm
Degree of Protection:
IP20
Tightening Torque:
Auxiliary Circuit 0.8 ... 1.1 N·m
Terminal Type:
Screw Terminals
Suitable For:
B6-30-10

BC6-30-10

B7-30-10

BC7-30-10

VB6-30-10

VBC6-30-10

VB7-30-10

VBC7-30-10

VB6A-30-10

VBC6A-30-10

VB7A-30-10

VBC7A-30-10
Suitable for Product Class:
Mini Contactors
Product Name:
Auxiliary Contact
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
600 V AC
General Use Rating UL/CSA:
(600 V AC) 5 A
Connecting Capacity Auxiliary Circuit UL/CSA:
Stranded 1/2x 22-10 AWG
Contact Rating UL/CSA:
A600
Tightening Torque UL/CSA:
Auxiliary Circuit 7 in·lb
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +80 °C
Maximum Operating Altitude Permissible:
2000 m
Resistance to Shock acc. to IEC 60068-2-27:
11 ms Pulse 15g
Resistance to Vibrations:
5g 5 ... 150 Hz
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2021-006202
RoHS Declaration:
2CMT2021-006277
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006525
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
A2L Certificate – IEC:
1SAA938000-4601
CQC Certificate:
CQC2003010304064035
cULus Certificate:
cUL_E48139
Declaration of Conformity - CCC:
2020980304001309
Declaration of Conformity - CE:
1SAD101100-3101
Declaration of Conformity - UKCA:
1SAD201100-3101
EAC Certificate:
1SAA938002-2701
RMRS Certificate:
1SAA938001-0704
UL Certificate:
UL_E48139
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
115 mm
Package Level 1 Depth / Length:
280 mm
Package Level 1 Height:
54 mm
Package Level 1 Gross Weight:
0.24 kg
Package Level 1 EAN:
4013614412288
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC000041 - Auxiliary contact block
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
eClass:
V11.0 : 27371302
UNSPSC:
39121522
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
E-Number (Finland):
3709098
E-Number (Norway):
4184089
No downloads available
EPLAN Data CAF6-20M
2D & 3D Data CAF6-20M
6.3.0.53655