SA1
GJF1101903R0001
4012233587605
SA 1 Locking Device
SA 1 Adaptor for padlock with crossbar section 3mm
Connection terminal
Yes
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251028
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
9 mm
21 mm
16 mm
0.004 kg
bag 10 piece
20 mm
117 mm
0.04 kg
1 piece
3217933
1633794
2102650
EC002498 - Accessories/spare parts for low-voltage switch technology
46171501
V11.0 : 27371392
7344 >> Padlocks