C011-3-150
C011-3-150
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

C011-3-150

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Thermistor Motor Protection Relays
- Show Less..
No label translation
General Information
Extended Product Type:
C011-3-150
Product ID:
GHC0110033R0008
EAN:
4013614153464
Catalog Description:
PTC Temperature sensor, triple C011-3-150 black-black
Long Description:
The C011-3-150 is a triple-temperature sensor, black – black color coding. This sensor has a rated response temperature of 150°C.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614153464
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85332100
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_02
Instructions and Manuals:
1SVC730810M0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
4 mm
Product Net Height:
4 mm
Product Net Depth / Length:
520 mm
Product Net Weight:
0.006 kg
Technical
Function:
PTC temperature sensor
Sub-Function:
PTC sensor (tripple) acc. to DIN44081
Measuring Range:
150 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
103 mm
Package Level 1 Depth / Length:
170 mm
Package Level 1 Height:
4 mm
Package Level 1 Gross Weight:
0.012 kg
Package Level 1 EAN:
4013614153464
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC002498 - Accessories for low-voltage switch technology
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
eClass:
V11.0 : 27371392
E-Number (Norway):
4185910
No downloads available
There are no related links available
6.3.0.53655