C011-3-150
GHC0110033R0008
4013614153464
PTC Temperature sensor, triple C011-3-150 black-black
The C011-3-150 is a triple-temperature sensor, black – black color coding. This sensor has a rated response temperature of 150°C.
1 piece
85332100
4 mm
520 mm
0.006 kg
PTC temperature sensor
PTC sensor (tripple) acc. to DIN44081
150 °C
none
bag 1 piece
103 mm
170 mm
0.012 kg
B
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
4185910