C011-140
GHC0110003R0011
4013614086038
PTC Temperature sensor C011-140 white-blue, 3pcs.
Temperature sensor C011-140, in accordance to DIN44081, white - blue, 140°C
1 piece
85332100
4 mm
520 mm
0.011 kg
PTC temperature sensor
PTC sensor (single) acc. to DIN44081
140 °C
No declaration needed
bag 1 piece
103 mm
170 mm
0.018 kg
B
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
4185917