C011-160
GHC0110003R0009
4013614086014
PTC Temperature sensor C011-160 blue-red, 3pcs.
Temperature sensor C011-160, in accordance to DIN44081, blue - red, 160°C
1 piece
85332100
4 mm
520 mm
0.011 kg
PTC temperature sensor
PTC sensor (single) acc. to DIN44081
160 °C
none
bag 1 piece
103 mm
170 mm
0.018 kg
B
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
4185919