C011-100
GHC0110003R0004
4013614085963
PTC Temperature sensor C011-100 red-red, 3pcs.
Temperature sensor C011-100, in accordance to DIN44081, red - red, 100°C
1 piece
85332100
4 mm
520 mm
0.011 kg
PTC temperature sensor
PTC sensor (single) acc. to DIN44081
100 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
bag 1 piece
103 mm
170 mm
0.018 kg
B
EC002498 - Accessories for low-voltage switch technology
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371392
4185913