IS2-EV1007
EV1007
8015646680594
Control and Automation Board W 400 mm H 1400 mm D 300 mm
N°2 lifting reinforcements
IS2 Enclosures for Automation
Control and Automation Board
21. Accessories
5B5B30B391
9. Lifting eyebolts and lifting reinforcements
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
90 mm
80 mm
130 mm
2.70 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
0.090 m
0.080 m
0.130 m
2.750 kg
1 piece
EC002366 - Eye nut
V11.1 : 23110710
U
See code for structure