IS2-ET2280K
ET2280K
8015646745057
Control and Automation Board W 800 mm H 2200 mm D 400 mm
Glazed door 2200x800mm (HxW)
3. Door
Kit - glazed front door
5B5B20B240
Single
Transparent
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Glass
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
794 mm
2196 mm
46 mm
25.910 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
box 1 piece
0.800 m
2.210 m
0.050 m
26.440 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure