IS2-ET2260K
IS2-ET2260K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-ET2260K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-ET2260K
Product ID:
ET2260K
EAN:
8015646745040
Catalog Description:
Control and Automation Board W 600 mm H 2200 mm D 400 mm
Long Description:
Glazed door 2200x600mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - glazed front door
Product Type:
5B5B20B240
Door Type:
Single
Door Surface Finishing:
Transparent
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Glass
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
5bb7f1c6-07a1-4493-9cbd-14f75196b5c5 Italy
Simplified SCIP:
eeaa6b5d-6815-41cd-bb27-a0046d0a2f1d Norway

44a982f4-337d-451a-9c76-fbef1e5ae210 Denmark

325672c6-94ed-4587-b5cd-66e4f7b8f615 Sweden

1174426f-8682-41b0-9fb7-6580467d91c6 France

c7e8b874-e13a-4a1e-8c85-4a60b3d29ff0 Germany

6fb4b0e7-14f5-482b-b38c-0b9146f286de Germany

811fc91c-f6ad-4d7f-b97e-e82889cb97ec Bulgaria

44a84aa6-3b02-4478-884e-c99048429f4b Spain

ddba0531-3b11-42a5-b9a5-1d7f39d3e4b4 Netherlands

192499a3-3cff-4d1a-bbf5-5586696c6a87 Greece

e5464d8f-ea5e-46e5-8acf-8241d2b6ea46 Hungary

d5696184-05d7-4df3-88e4-71b531a5cb44 Portugal

330c73b1-05bb-4b0b-8fa0-85c32834c0f3 Hungary

a923f865-8328-46f6-ac62-6cf650c3b6fe France

53745017-61c4-4e14-898c-a304f9757cce Belgium

4a34c283-b10c-4ab1-b78e-8fb7579cce90 Estonia

a90cb3fe-28ee-49d9-a633-efee716d01a0 Sweden

c32851b3-34a5-4084-a251-fcc6f7379796 Poland

7f5b29b6-c517-4677-b35d-b52d12ebba34 Croatia

9fc9ac0a-d2cc-4812-a61f-cbe4dc0e1be9 Germany

90e11c32-d8f9-4350-bd68-e8e1a67ffb68 Belgium

1b527a9e-9a06-4565-bbe4-e51a6542e181 Poland

3532f3aa-4fb9-4614-becb-bf4347aec708 Czech Republic

2ac968d5-16bd-4677-b870-ca8910c6bc30 Germany

fa0a64b4-f860-4c67-b2c8-6a65d9748486 Germany

e5d94faa-a7e7-4c56-8493-c23fca864f5a Poland

3007b525-9cd4-43ff-845b-d045443d5fc9 Finland
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
594 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
19.520 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
600 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.600 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
19.920 kg
Package Level 1 EAN:
8015646745040
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655