IS2-EP2210K
EP2210K
8015646745590
Control and Automation Board W 1000 mm H 2200 mm D 400 mm
Rear panel 2200x1000mm (HxW)
Back panel
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
994 mm
2196 mm
16 mm
28.820 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
1 piece
1.000 m
2.210 m
0.025 m
29.400 kg
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure