IS2-EP2080K
EP2080K
8015646745521
Control and Automation Board W 800 mm H 2000 mm D 400 mm
Rear panel 2000x800mm (HxW)
Back panel
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
794 mm
1596 mm
16 mm
33.599 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
box 1 piece
0.800 m
2.010 m
0.035 m
33,6 kg
1 piece
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure