IS2-EP2012K
EP2012K
8015646745545
Control and Automation Board W 1200 mm H 2000 mm D 400 mm
Rear panel 2000x1200mm (HxW)
Back panel
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1194 mm
1996 mm
16 mm
31.380 kg
400 mm
500 mm
600 mm
800 mm
2000 mm
1200 mm
1 piece
1.200 m
2.010 m
0.025 m
32.020 kg
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure