IS2-EP1860K
EP1860K
8015646745453
Control and Automation Board W 600 mm H 1800 mm D 400 mm
Rear panel 1800x600mm (HxW)
Back panel
4. Rear panel
Kit - rear panel
Kit
5B5B20B260
Orange Peel, RAL 7035
Pickled steel sheet
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
594 mm
1796 mm
16 mm
14.240 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1 piece
0.600 m
1.810 m
0.025 m
14.530 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
U
See code for structure