IS2-EP1811K
EP1811K
8015646747587
Control and Automation Board W 1000 mm H 1800 mm D 400 mm
Rear panel 1800x1000mm (HxW)
Back panel
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
994 mm
1796 mm
16 mm
23.580 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
box 1 piece
1.000 m
1.810 m
0.025 m
24.060 kg
1 piece
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure