IS2-EP1660K
EP1660K
8015646000064
Control and Automation Board W 600 mm H 1600 mm D 300 mm
Rear Blind Panel 1600x600mm (HxW) 7035
Back panel
IS2 Enclosures for Automation
Control and Automation Board
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
590 mm
1596 mm
16 mm
12.915 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1600 mm
1 piece
25 mm
1610 mm
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
See code for structure