IS2-EP1612K
EP1612K
8015646834881
Control and Automation Board W 1200 mm H 1600 mm D 400 mm
Rear Blind Panel 1600x1200mm (HxW) 7035
Back panel
IS2 Enclosures for Automation
Control and Automation Board
4. Rear panel
Kit - rear panel
Kit
5B5B20B260
Orange Peel, RAL 7035
Pickled steel sheet
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
1190 mm
1596 mm
16 mm
25.128 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1600 mm
1200 mm
1 piece
1610 mm
25 mm
25.635 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
See code for structure