IS2-EP1610K
EP1610K
8015646834867
Control and Automation Board W 1000 mm H 1600 mm D 400 mm
Rear Blind Panel 1600x1000mm (HxW) 7035
Back panel
IS2 Enclosures for Automation
Control and Automation Board
4. Rear panel
Kit - rear panel
Kit
5B5B20B260
Orange Peel, RAL 7035
Pickled steel sheet
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
990 mm
1596 mm
16 mm
20.974 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1600 mm
1 piece
1610 mm
25 mm
21.402 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
See code for structure