IS2-EP1412K
EP1412K
8015646834874
Control and Automation Board W 1200 mm H 1400 mm D 400 mm
Rear Blind Panel 1400x1200mm (HxW) 7035
Back panel
IS2 Enclosures for Automation
Control and Automation Board
4. Rear panel
Kit - rear panel
5B5B20B260
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1190 mm
1396 mm
16 mm
22.006 kg
400 mm
500 mm
600 mm
800 mm
1400 mm
1200 mm
1 piece
1410 mm
25 mm
22.45 kg
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
See code for structure