IS2-EM2204
IS2-EM2204
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EM2204

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EM2204
Product ID:
EM2204
EAN:
8015646712776
Catalog Description:
Control and Automation Board W 400 mm H 2200 mm D 300 mm
Long Description:
N.2 Uprights For Fixed Rack 19" H=2200mm
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
Automation and Control Enclosures (System pro E control) - IS2
Suitable for Product Class:
Automation and Control Enclosures (System pro E control)
Accessory Type:
11. Configuration with compartments
Enclosure Type:
Kit - intermediate uprights mounted in depth
Product Type:
5B5B20B220
Options Provided:
Intermediate uprights (mounted in depth)
Remarks:
ETIM
Design
Material:
Galvanized Steel sheet
Material Compliance
RoHS Information:
9AKK108470A5607
RoHS Status:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250108
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
60 mm
Product Net Height:
2100 mm
Product Net Depth / Length:
100 mm
Product Net Weight:
7.24 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
300 mm

400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
400 mm

600 mm

800 mm

1000 mm

1200 mm

1600 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
60 mm
Package Level 1 Height:
2100 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
7.39 kg
Package Level 1 EAN:
8015646712776
Package Level 2 Width:
2.1 m
Package Level 2 Height:
0.06 m
Package Level 2 Depth / Length:
0.1 m
Package Level 2 Gross Weight:
7.388 kg
Package Level 2 EAN:
8015646712776
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000386 - Mounting rail/-profile
ETIM 9:
EC000386 - Mounting rail/-profile
eClass:
V11.1 : 27400501
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655