IS2-EM2201
EM2201
8015646676214
Control and Automation Board W 200 mm H 2200 mm D 400 mm
Intermediate upright for structure W=1200/1600mm H=2200mm
2. Uprights
Kit - Intermediate upright for cable container or double door
Kit
5B5B20B220
Galvanized Steel sheet
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
100 mm
2092 mm
46.9 mm
9.350 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
200 mm
300 mm
1200 mm
1 piece
0.100 m
2.105 m
9.540 kg
EC000386 - Mounting rail/-profile
Product Not in WEEE Scope
85381000
V11.1 : 27400501
U
See code for structure