IS2-EM2200
EM2200
8015646676184
Control and Automation Board W 400 mm H 2200 mm D 400 mm
Uprights with hinges H=2200mm
2. Uprights
Kit - uprights for standard structure
5B5B20B220
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
46.9 mm
2100 mm
18.590 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
1200 mm
1 piece
0.100 m
2.105 m
18.970 kg
EC000386 - Mounting rail/-profile
V11.1 : 27400501
U
See code for structure