IS2-EM2011
EM2011
8015646711953
Control and Automation Board W 400 mm H 2000 mm D 300 mm
Intermediate Back Uprights H=2000mm
Automation and Control Enclosures (System pro E control) - IS2
Automation and Control Enclosures (System pro E control)
10. Cable container
Kit - Intermediate rear upright for cable container
5B5B20B220
4. Intermediate rear upright
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
155 mm
1910 mm
40 mm
3.4 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
1200 mm
1600 mm
box 1 piece
0.155 m
0.04 m
1.91 m
4.728 kg
1 piece
EC000386 - Mounting rail/-profile
V11.1 : 27400501
U
See code for structure