IS2-EM1811
EM1811
8015646711946
Control and Automation Board W 400 mm H 1800 mm D 300 mm
Intermediate Back Uprights H=1800mm
Automation and Control Enclosures (System pro E control) - IS2
Automation and Control Enclosures (System pro E control)
10. Cable container
Kit - Intermediate rear upright for cable container
Kit
Pre assembled
5B5B20B220
Galvanized Steel sheet
4. Intermediate rear upright
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
155 mm
1710 mm
40 mm
3.06 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1200 mm
1600 mm
1 piece
0.155 m
0.04 m
1.71 m
4.255 kg
EC000386 - Mounting rail/-profile
Product Not in WEEE Scope
85381000
V11.1 : 27400501
U
See code for structure