IS2-EM1804
EM1804
8015646712752
Control and Automation Board W 400 mm H 1800 mm D 300 mm
N.2 Uprights For Fixed Rack 19" H=1800mm
Automation and Control Enclosures (System pro E control) - IS2
Automation and Control Enclosures (System pro E control)
11. Configuration with compartments
Kit - intermediate uprights mounted in depth
5B5B20B220
Intermediate uprights (mounted in depth)
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
100 mm
1700 mm
60 mm
5.86 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1200 mm
1600 mm
box 1 piece
5.98 kg
1.7 m
0.06 m
0.1 m
1 piece
EC000386 - Mounting rail/-profile
V11.1 : 27400501
U
See code for structure